5/8 in pitch narrow, ANSI Standard, O-ring style, single strand riveted roller chain, 10 ft length, Elite brand
Specifications
UPC Code |
N/A 847648019885 |
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 520-1 OR |
Chain Size |
N/A 520 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 15.00 kN |
Description 1 |
N/A 520 ORING RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 0.80 kg/m |
Weight |
N/A 3.28 kg |
Weight Pounds Per Foot |
N/A 0.54 lb/ft |
Dimensions
Length |
N/A 3.05 m |
Width |
N/A 21.10 mm |
Pitch |
N/A 15.88 mm |
Roller Width |
N/A 6.35 mm |
h2 max. - Height Inner Plate |
N/A 15.09 mm |
Ti - Plate Thickness |
N/A 2.40 mm |
To - Plate Thickness |
N/A 2.40 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width between Inner Plates |
N/A 6.35 mm |
d2 max. - Pin Diameter |
N/A 5.44 mm |
b4 - Pin Length |
N/A 21.20 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 4.10 mm |
b2 max. - Total Width Inner Link |
N/A 10.41 mm |