1 2
Item # |
Number of Teeth |
Outside Diameter |
Pitch Diameter |
Plain Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET DS60A18 | N/A 18 | N/A 4.700 in | N/A 4.319 in | N/A 3/4 in | N/A 1 15/16 in |
| SPROCKET DS60A19 | N/A 19 | N/A 4.950 in | N/A 4.557 in | N/A 3/4 in | N/A 1 15/16 in |
| SPROCKET DS60A20 | N/A 20 | N/A 5.190 in | N/A 4.794 in | N/A 3/4 in | N/A 1 15/16 in |
| SPROCKET DS60A21 | N/A 21 | N/A 5.430 in | N/A 5.033 in | N/A 3/4 in | N/A 1 15/16 in |
| SPROCKET DS80A13 | N/A 13 | N/A 4.660 in | N/A 4.179 in | N/A 1 in | N/A 2 3/16 in |
| SPROCKET DS80A14 | N/A 14 | N/A 4.980 in | N/A 4.494 in | N/A 1 in | N/A 2 3/16 in |
| SPROCKET DS80A15 | N/A 15 | N/A 5.300 in | N/A 4.810 in | N/A 1 in | N/A 2 3/16 in |
| SPROCKET DS80A16 | N/A 16 | N/A 5.630 in | N/A 5.126 in | N/A 1 in | N/A 2 3/16 in |
| SPROCKET DS80A17 | N/A 17 | N/A 5.950 in | N/A 5.442 in | N/A 1 in | N/A 2 3/16 in |
| SPROCKET DS80A18 | N/A 18 | N/A 6.270 in | N/A 5.759 in | N/A 1 in | N/A 2 3/16 in |
| SPROCKET DS80A19 | N/A 19 | N/A 6.590 in | N/A 6.067 in | N/A 1 in | N/A 2 3/16 in |
| SPROCKET DS80A20 | N/A 20 | N/A 6.910 in | N/A 6.392 in | N/A 1 in | N/A 2 3/16 in |
| SPROCKET DS80A21 | N/A 21 | N/A 7.240 in | N/A 6.710 in | N/A 1 in | N/A 2 3/16 in |
| SPROCKET DS80A22 | N/A 22 | N/A 7.560 in | N/A 7.027 in | N/A 1 in | N/A 2 3/16 in |
| SPROCKET DS100A13 | N/A 13 | N/A 5.820 in | N/A 5.224 in | N/A 1 in | N/A 2 11/16 in |
| SPROCKET DS100A14 | N/A 14 | N/A 6.230 in | N/A 5.618 in | N/A 1 1/4 in | N/A 2 11/16 in |
| SPROCKET DS100A15 | N/A 15 | N/A 6.630 in | N/A 6.031 in | N/A 1 1/4 in | N/A 2 11/16 in |
| SPROCKET DS100A16 | N/A 16 | N/A 7.030 in | N/A 6.408 in | N/A 1 1/4 in | N/A 2 11/16 in |
| SPROCKET DS100A17 | N/A 17 | N/A 7.440 in | N/A 6.803 in | N/A 1 1/4 in | N/A 2 11/16 in |
| SPROCKET DS100A18 | N/A 18 | N/A 7.840 in | N/A 7.199 in | N/A 1 1/4 in | N/A 2 11/16 in |
| SPROCKET DS100A19 | N/A 19 | N/A 8.240 in | N/A 7.595 in | N/A 1 1/4 in | N/A 2 11/16 in |
| SPROCKET DS100A20 | N/A 20 | N/A 8.640 in | N/A 7.990 in | N/A 1 1/4 in | N/A 2 11/16 in |
| SPROCKET DS100A21 | N/A 21 | N/A 9.040 in | N/A 8.388 in | N/A 1 1/4 in | N/A 2 11/16 in |
1 2