ELITE Stainless steel chains are used mainly in the food and beverage industry or for applications in which chains require regular cleaning. The materials used in ELITE chains enable them to be used in acidic or alkaline environments. The permitted tensile load for stainless steel chains is approximately one-third of the permitted load for comparable standard ELITE chains.
1 - 25 of 57 | Results Per Page | View |
1 2 3 
Clear Filter

Item Name

  • Cotter Pin Connecting Link
  • Offset Link
  • Spring Clip Connecting Link
  • Stainless Steel Roller Chains

Chain Size

Pitch (mm)

h2 max. - Height Inner Plate (mm)

b4 - Pin Length (mm)

Item #

Item Name

Model

Chain Size

Pitch

Weight

06B-1SS OFFSET ELITE N/A Offset Link N/A 06B-1 SS, Straight Side Plates N/A 06 N/A 9.53 mm N/A 0.00 kg
06B-1SS RIV 10FT ELITE N/A Stainless Steel Roller Chains N/A 06B-1 SS, Straight Side Plates N/A 06 N/A 9.53 mm N/A 0.95 kg
06B-1SS SCCL ELITE N/A Spring Clip Connecting Link N/A 06B-1 SS, Straight Side Plates N/A 06 N/A 9.53 mm N/A 0.00 kg
08B-1SS OFFSET ELITE N/A Offset Link N/A 08B-1 SS N/A 08 N/A 12.70 mm N/A 0.01 kg
08B-1SS RIV 10FT ELITE N/A Stainless Steel Roller Chains N/A 08B-1 SS N/A 08 N/A 12.70 mm N/A 1.81 kg
08B-1SS SCCL ELITE N/A Spring Clip Connecting Link N/A 08B-1 SS N/A 08 N/A 12.70 mm N/A 0.01 kg
10B-1SS OFFSET ELITE N/A Offset Link N/A 10B-1 SS N/A 10 N/A 15.88 mm N/A 0.02 kg
10B-1SS RIV 10FT ELITE N/A Stainless Steel Roller Chains N/A 10B-1 SS N/A 10 N/A 15.88 mm N/A 2.86 kg
10B-1SS SCCL ELITE N/A Spring Clip Connecting Link N/A 10B-1 SS N/A 10 N/A 15.88 mm N/A 0.02 kg
12B-1SS OFFSET ELITE N/A Offset Link N/A 12B-1 SS N/A 12 N/A 19.05 mm N/A 0.03 kg
12B-1SS RIV 10FT ELITE N/A Stainless Steel Roller Chains N/A 12B-1 SS N/A 12 N/A 19.05 mm N/A 4.42 kg
12B-1SS SCCL ELITE N/A Spring Clip Connecting Link N/A 12B-1 SS N/A 12 N/A 19.05 mm N/A 0.02 kg
16B-1SS CPCL ELITE N/A Cotter Pin Connecting Link N/A 16B-1 SS N/A 16 N/A 25.40 mm N/A 0.06 kg
16B-1SS OFFSET ELITE N/A Offset Link N/A 16B-1 SS N/A 16 N/A 25.40 mm N/A 0.07 kg
16B-1SS RIV 10FT ELITE N/A Stainless Steel Roller Chains N/A 16B-1 SS N/A 16 N/A 25.40 mm N/A 7.69 kg
20B-1SS OFFSET ELITE N/A Offset Link N/A 20B-1 SS N/A 20 N/A 31.75 mm N/A 0.14 kg
20B-1SS RIV 10FT ELITE N/A Stainless Steel Roller Chains N/A 20B-1 SS N/A 20 N/A 31.75 mm N/A 11.25 kg
20B-1SS SCCL ELITE N/A Spring Clip Connecting Link N/A 20B-1 SS N/A 20 N/A 31.75 mm N/A 0.14 kg
06B-2SS OFFEST ELITE N/A Offset Link N/A 06B-2 SS, Straight Side Plates N/A 06 N/A 9.53 mm N/A 0.01 kg
06B-2SS RIV 10FT ELITE N/A Stainless Steel Roller Chains N/A 06B-2 SS, Straight Side Plates N/A 06 N/A 9.53 mm N/A 2.04 kg
06B-2SS SCCL ELITE N/A Spring Clip Connecting Link N/A 06B-2 SS, Straight Side Plates N/A 06 N/A 9.53 mm N/A 0.01 kg
08B-2SS OFFEST ELITE N/A Offset Link N/A 08B-2 SS N/A 08 N/A 12.70 mm N/A 0.02 kg
08B-2SS RIV 10FT ELITE N/A Stainless Steel Roller Chains N/A 08B-2 SS N/A 08 N/A 12.70 mm N/A 3.75 kg
08B-2SS SCCL ELITE N/A Spring Clip Connecting Link N/A 08B-2 SS N/A 08 N/A 12.70 mm N/A 0.01 kg
10B-2SS OFFEST ELITE N/A Offset Link N/A 10B-2 SS N/A 10 N/A 15.88 mm N/A 0.04 kg
1 - 25 of 57 | Results Per Page | View |
1 2 3 
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.