ELITE Stainless steel chains are used mainly in the food and beverage industry or for applications in which chains require regular cleaning. The materials used in ELITE chains enable them to be used in acidic or alkaline environments. The permitted tensile load for stainless steel chains is approximately one-third of the permitted load for comparable standard ELITE chains.
Clear
Filter
Item Name
- Cotter Pin Connecting Link
- Offset Link
- Spring Clip Connecting Link
- Stainless Steel Roller Chains
Chain Size
Pitch (mm)
h2 max. - Height Inner Plate (mm)
b4 - Pin Length (mm)
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 10B-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 10B-2 SS | N/A 10 | N/A 15.88 mm | N/A 8.39 kg |
| 10B-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 10B-2 SS | N/A 10 | N/A 15.88 mm | N/A 0.03 kg |
| 12B-2SS OFFSET ELITE | N/A Offset Link | N/A 12B-2 SS | N/A 12 | N/A 19.05 mm | N/A 0.05 kg |
| 12B-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 12B-2 SS | N/A 12 | N/A 19.05 mm | N/A 8.78 kg |
| 12B-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 12B-2 SS | N/A 12 | N/A 19.05 mm | N/A 0.05 kg |
| 16B-2SS OFFSET ELITE | N/A Offset Link | N/A 16B-2 SS | N/A 16 | N/A 25.40 mm | N/A 0.14 kg |
| 16B-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 16B-2 SS | N/A 16 | N/A 25.40 mm | N/A 15.24 kg |
| 16B-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 16B-2 SS | N/A 16 | N/A 25.40 mm | N/A 0.14 kg |
| 25SS OFFSET ELITE | N/A Offset Link | N/A 25-1 SS | N/A 25 | N/A 6.35 mm | N/A 0.00 kg |
| 25SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 25-1 SS | N/A 25 | N/A 6.35 mm | N/A 0.38 kg |
| 25SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 25-1 SS | N/A 25 | N/A 6.35 mm | N/A 0.00 kg |
| 35SS OFFSET ELITE | N/A Offset Link | N/A 35-1 SS | N/A 35 | N/A 9.53 mm | N/A 0.01 kg |
| 35SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 35-1 SS | N/A 35 | N/A 9.53 mm | N/A 1.04 kg |
| 35SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 35-1 SS | N/A 35 | N/A 9.53 mm | N/A 0.00 kg |
| 40SS OFFSET ELITE | N/A Offset Link | N/A 40-1 SS | N/A 40 | N/A 12.70 mm | N/A 0.02 kg |
| 40SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 40-1 SS | N/A 40 | N/A 12.70 mm | N/A 1.89 kg |
| 40SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-1 SS | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 50SS OFFSET ELITE | N/A Offset Link | N/A 50-1 SS | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 50SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 50-1 SS | N/A 50 | N/A 15.88 mm | N/A 3.09 kg |
| 50SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-1 SS | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 60SS OFFSET ELITE | N/A Offset Link | N/A 60-1 SS | N/A 60 | N/A 19.05 mm | N/A 0.06 kg |
| 60SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 60-1 SS | N/A 60 | N/A 19.05 mm | N/A 4.64 kg |
| 60SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 60-1 SS | N/A 60 | N/A 19.05 mm | N/A 0.02 kg |
| 40-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 40-2 SS | N/A 40 | N/A 12.70 mm | N/A 3.74 kg |
| 40-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-2 SS | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |