The ELITE Leaf Chains are manufactured from precise iwis roller chain parts according to ISO 606. Special versions and combinations with roller chains are available on request. 
76 - 100 of 109 | Results Per Page | View |
1 2 3 4 5 
Clear Filter

Item Name

  • Connecting Link
  • Leaf Chains Heavy Series BL

Model

Chain Size

Pitch (mm)

Weight (kg)

Item #

Item Name

Model

Chain Size

Pitch

Weight

BL1044 CL ELITE N/A Connecting Link N/A BL1044 N/A 1044 N/A 31.75 mm N/A 0.240 kg
BL1046 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1046 N/A 1046 N/A 31.75 mm N/A 261.582 kg
BL1046 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1046 N/A 1046 N/A 31.75 mm N/A 26.158 kg
BL1046 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1046 N/A 1046 N/A 31.75 mm N/A 130.791 kg
BL1046 CL ELITE N/A Connecting Link N/A BL1046 N/A 1046 N/A 31.75 mm N/A 0.300 kg
BL1066 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1066 N/A 1066 N/A 31.75 mm N/A 313.292 kg
BL1066 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1066 N/A 1066 N/A 31.75 mm N/A 31.329 kg
BL1066 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1066 N/A 1066 N/A 31.75 mm N/A 156.646 kg
BL1066 CL ELITE N/A Connecting Link N/A BL1066 N/A 1066 N/A 31.75 mm N/A 0.359 kg
BL1066 x 40 FT male(inners) ea end ELITE N/A Leaf Chains Heavy Series BL N/A BL1066 N/A 1066 N/A 31.75 mm N/A 125.317 kg
BL1244 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1244 N/A 1244 N/A 38.10 mm N/A 28.287 kg
BL1244 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1244 N/A 1244 N/A 38.10 mm N/A 141.437 kg
BL1244 CL ELITE N/A Connecting Link N/A BL1244 N/A 1244 N/A 38.10 mm N/A 0.389 kg
BL1246 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1246 N/A 1246 N/A 38.10 mm N/A 352.831 kg
BL1246 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1246 N/A 1246 N/A 38.10 mm N/A 35.283 kg
BL1246 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1246 N/A 1246 N/A 38.10 mm N/A 176.416 kg
BL1246 CL ELITE N/A Connecting Link N/A BL1246 N/A 1246 N/A 38.10 mm N/A 0.485 kg
BL1266 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1266 N/A 1266 N/A 38.10 mm N/A 422.789 kg
BL1266 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1266 N/A 1266 N/A 38.10 mm N/A 42.279 kg
BL1266 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1266 N/A 1266 N/A 38.10 mm N/A 211.394 kg
BL1266 CL ELITE N/A Connecting Link N/A BL1266 N/A 1266 N/A 38.10 mm N/A 0.581 kg
BL1434 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1434 N/A 1434 N/A 44.45 mm N/A 32.242 kg
BL1434 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1434 N/A 1434 N/A 44.45 mm N/A 161.209 kg
BL1434 CL ELITE N/A Connecting Link N/A BL1434 N/A 1434 N/A 44.45 mm N/A 0.517 kg
BL1446 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1446 N/A 1446 N/A 44.45 mm N/A 46.233 kg
76 - 100 of 109 | Results Per Page | View |
1 2 3 4 5 
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.