The ELITE Roller Chain - ANSI have been tapered, shot-blasted, and have high contact ratios. They are cold-extruded and have extremely regular wall thickness. The product range that we provide includes bent and flat attachment plates.
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 80 OFFSET ELITE | N/A Offset Link | N/A 80-1 | N/A 80 | N/A 25.40 mm | N/A 0.07 kg |
| 80 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 80-1 | N/A 80 | N/A 25.40 mm | N/A 7.69 kg |
| 80 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 80-1 | N/A 80 | N/A 25.40 mm | N/A 38.45 kg |
| 80 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 80-1 | N/A 80 | N/A 25.40 mm | N/A 0.06 kg |
| 80 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 80-1 | N/A 80 | N/A 25.40 mm | N/A 0.06 kg |
| 100 OFFSET ELITE | N/A Offset Link | N/A 10-1 | N/A 100 | N/A 31.75 mm | N/A 0.14 kg |
| 100 COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 10-1 | N/A 100 | N/A 31.75 mm | N/A 11.59 kg |
| 100 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 10-1 | N/A 100 | N/A 31.75 mm | N/A 11.38 kg |
| 100 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 10-1 | N/A 100 | N/A 31.75 mm | N/A 56.89 kg |
| 100 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 10-1 | N/A 100 | N/A 31.75 mm | N/A 0.11 kg |
| 120 OFFSET ELITE | N/A Offset Link | N/A 12-1 | N/A 120 | N/A 38.10 mm | N/A 0.24 kg |
| 120 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 12-1 | N/A 120 | N/A 38.10 mm | N/A 16.65 kg |
| 120 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 12-1 | N/A 120 | N/A 38.10 mm | N/A 0.18 kg |
| 140 OFFSET ELITE | N/A Offset Link | N/A 14-1 | N/A 140 | N/A 44.45 mm | N/A 0.36 kg |
| 140H OFFSET ELITE | N/A Offset Link | N/A 14-1 | N/A 140 | N/A 44.45 mm | N/A 0.39 kg |
| 140 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 14-1 | N/A 140 | N/A 44.45 mm | N/A 22.56 kg |
| 140H RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 14-1 | N/A 140 | N/A 44.45 mm | N/A 24.93 kg |
| 140 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 14-1 | N/A 140 | N/A 44.45 mm | N/A 0.29 kg |
| 160 OFFSET ELITE | N/A Offset Link | N/A 16-1 | N/A 160 | N/A 50.80 mm | N/A 0.55 kg |
| 160 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 16-1 | N/A 160 | N/A 50.80 mm | N/A 29.46 kg |
| 160 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 16-1 | N/A 160 | N/A 50.80 mm | N/A 0.42 kg |
| 180 OFFSET ELITE | N/A Offset Link | N/A 18-1 | N/A 180 | N/A 57.15 mm | N/A 0.83 kg |
| 180 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 18-1 | N/A 180 | N/A 57.15 mm | N/A 40.53 kg |
| 180 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 18-1 | N/A 180 | N/A 57.15 mm | N/A 0.66 kg |
| 200 OFFSET ELITE | N/A Offset Link | N/A 20-1 | N/A 200 | N/A 63.50 mm | N/A 1.09 kg |