The ELITE Roller Chain - Heavy Series H are generally made with the same pin materials as standard roller chains. However, their major advantage is that they provide higher wear resistance and greater tensile strength than standard chains, while retaining virtually the same breaking strength.
1 2
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 100H OFFSET ELITE | N/A Offset Link | N/A 100-1 H | N/A 100 | N/A 31.75 mm | N/A 0.15 kg |
| 120H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 120-1 H | N/A 120 | N/A 38.10 mm | N/A 18.70 kg |
| 140H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 140-1 H | N/A 140 | N/A 44.45 mm | N/A 25.29 kg |
| 80H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 9.22 kg |
| 200H COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 200-1 H | N/A 200 | N/A 63.50 mm | N/A 61.91 kg |
1 2