The JWIS Megalife I series products are suitable for normal chain applications without relubrication at speeds of up to 3 m/s. They can easily dismantle and be used in corrosive environments. Using the same range of attachments as iwis' standard conveyor chains, the Megalife chains are fully compatible with standard products. The Megalife I series also includes transfer chain, accumulation chain, and grip chain variants.
1 2
Item # |
Item Name |
Model |
Chain Size |
p - Pitch |
Weight |
|---|---|---|---|---|---|
| 80ML M1610AML SCCL JWIS | N/A Spring Clip Connecting Link | N/A 80ML | N/A 80 | N/A 25.40 mm | N/A 0.75 kg |
| 12B-2ML D127ML 2P OFFSET LINK JWIS | N/A Offset Link | N/A 12B-2 | N/A 12 | N/A 19.05 mm | N/A 0.07 kg |
1 2