-
The ELITE Double pitch chains are based on the single pitch chain constructed according to ISO 606. Except for the pitch, they meet the same standard specification with respect to their dimensions. These chains are intended for use in conditions in which demands on speed and power transmission are lower. The principle difference being that the plates of double pitch roller chains are twice the length of the plates fitted to standard roller chains.