1-3/4 in pitch, ANSI Standard, single strand HSP oval contour cottered conn link,Elite brand
Specifications
UPC Code |
N/A 847648179350 |
Type |
N/A H.SP Series |
Chain Construction |
N/A Connecting Link |
Model |
N/A 140-1 H.SP |
Chain Size |
N/A 140 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 232.51 kN |
FB - Avg. Tensile Strength |
N/A 217.30 kN |
Description 1 |
N/A C140 HSP CPCL ELITE |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 (DIN 8188) |
Weight |
N/A 0.40 kg |
