40 B hub sprocket, 14 teeth, bored to size 7/8" hardened
Unit of Measure
Specifications
UPC Code |
N/A 847648637140 |
Type |
N/A B Bored to Size |
Chain Size |
N/A 40 |
Number of Teeth |
N/A 14 |
Idler |
N/A No |
Catalog Number |
N/A 40BS14 |
Model Specification |
N/A Sprockets supplied without keyway and setscrews unless specifically requested. |
Description 1 |
N/A ANSI 40, Type B, 14 Teeth, 7/8 Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Weight |
N/A 0.59 lb |
