40 B hub sprocket, 22 teeth, bored to size 1-7/16" w/KWSS hardened
Unit of Measure
Specifications
UPC Code |
N/A 847648178834 |
Type |
N/A B Bored to Size |
Chain Size |
N/A 40 |
Number of Teeth |
N/A 22 |
Idler |
N/A No |
Catalog Number |
N/A 40BS22 |
Model Specification |
N/A Keyway, Set Screw |
Description 1 |
N/A ANSI 40, Type B, 22 Teeth, 1-7/16 Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Weight |
N/A 1.96 lb |
