40 B hub sprocket, 60 teeth, bored to size 1-1/4" w/KWSS hardened
Unit of Measure
Specifications
UPC Code |
N/A 847648344895 |
Type |
N/A B Bored to Size |
Chain Size |
N/A 40 |
Number of Teeth |
N/A 60 |
Idler |
N/A No |
Catalog Number |
N/A 40BS60 |
Model Specification |
N/A Keyway, Set Screw |
Description 1 |
N/A ANSI 40, Type B, 60 Teeth, 1-1/4 Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Weight |
N/A 7.86 lb |
