Sereis 800/802/805 austenitic stainless steel double hinge flat top chain, 7.50" plate width, 10ft FLEXON brand
Specifications
UPC Code |
N/A 847648021079 |
Material |
N/A Austenitic Stainles Steel |
Pin Material |
N/A Stainless steel hardened |
Chain Size |
N/A 805 |
Average Yield Load |
N/A 10.60 N |
Description 1 |
N/A SSA805K750X10FT |
Description 2 |
N/A FLAT TOP |
Weight |
N/A 3.90 kg/m |
Weight per 10 ft. |
N/A 17.69 kg |
Weight Pounds Per Foot |
N/A 2.62 lb/ft |
Dimensions
Standard Length1 | N/A 80 |
Length |
N/A 3.05 m |
Width |
N/A 190.50 mm |
Pitch |
N/A 38.10 mm |
Link Plate Height |
N/A 3.10 mm |
Plate Thickness |
N/A 3.10 mm |
Height Bottom Plate to Bottom Side |
N/A 9.80 mm |
Height Axis To Top |
N/A 6.60 mm |
Fork Gap Width |
N/A 83.00 mm |
Fork Hinge Width |
N/A 80.00 mm |
g - Gap |
N/A 1.60 mm |
Back Flex Radius |
N/A 150.00 mm |
- 1 Number of Pitches on 10 feet