Series 881 austenitic stainless steel single hinge tabbed flat top chain 4.50" plate width, 10ft FLEXON brand
Specifications
UPC Code |
N/A 847648012367 |
Material |
N/A Austenitic Stainles Steel |
Pin Material |
N/A Stainless steel hardened |
Chain Size |
N/A 881 |
Number of Strands |
N/A 1 |
Average Yield Load |
N/A 5600.00 N |
Description 1 |
N/A SSA881K450TABX10FT |
Description 2 |
N/A FLAT TOP |
Weight |
N/A 3.60 kg/m |
Weight per 10 ft. |
N/A 10.98 kg |
Weight Pounds Per Foot |
N/A 2.42 lb/ft |
Dimensions
Standard Length1 | N/A 80 |
Length |
N/A 3.05 m |
Width |
N/A 114.30 mm |
Pitch |
N/A 38.10 mm |
Link Plate Height |
N/A 3.10 mm |
Plate Thickness |
N/A 3.10 mm |
Height Bottom Plate to Bottom Side |
N/A 9.80 mm |
Height Axis To Top |
N/A 6.60 mm |
Fork Gap Width |
N/A 43.00 mm |
Fork Gap Width (Straight) |
N/A 45.00 mm |
Fork Hinge Width |
N/A 45.00 mm |
Min. Kurvenradius (R) |
N/A 500 mm |
- 1 Number of Pitches on 10 feet