IWIS Taper-lock clamping hubs enable the precise axially-centered fixing of hubs on shafts. When used with sprockets, they offer a twofold advantage over a shaft-to-hub connection with keyways: quick fitting and better centering.
Unit of Measure
Specifications
UPC Code |
N/A 847648190188 |
Type |
N/A B Double |
Chain Size |
N/A 80 |
Number of Teeth |
N/A 17 |
Bushing |
N/A 2517 |
Idler |
N/A No |
Description 1 |
N/A ANSI 80-2, Type B, 17 Teeth, Taper Lock |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Catalog Number |
N/A D80BTL17 |
Bushing Weight |
N/A 3.50 lb |
Weight |
N/A 5.10 lb |
