2040, B HUB, 18 TEETH, HARDENED
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648173013

Series

N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket

Type

N/A B Single

Chain Size

N/A 2040

Number of Strands

N/A 1

Number of Teeth

N/A 18

Idler

N/A No

Description 1

N/A ANSI 2040, Type B, 18 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Use for Chain

N/A C2040/A2040

Catalog Number

N/A 2040B18

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 1.16 lb

Dimensions

Outside Diameter

N/A 3.140 in

Pitch Diameter

N/A 2.924 in

Plain Bore

N/A 5/8 in
Max. Bore1 N/A 1 15/32 in

Hub Diameter

N/A 2 7/32 in

LTB

N/A 1 in

Chain Dimensions

Pitch

N/A 1 in

Inner Width

N/A 5/16 in

Roller Diameter

N/A 0.313 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°