2042, A PLATE, 19 TEETH
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648173150

Series

N/A Conveyor Series - Large Roller Double Pitch Sprocket

Type

N/A A Single

Chain Size

N/A 2042

Number of Strands

N/A 1

Number of Teeth

N/A 19

Idler

N/A No

Description 1

N/A ANSI 2042, Type A, 19 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Use for Chain

N/A C2042

Catalog Number

N/A 2042A19

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 2.06 lb

Dimensions

Outside Diameter

N/A 6.590 in

Pitch Diameter

N/A 6.076 in

Plain Bore

N/A 19/32 in

Chain Dimensions

Pitch

N/A 1 in

Inner Width

N/A 5/16 in

Roller Diameter

N/A 0.625 in