100 Double Single Sprocket, 18 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648190348

Type

N/A A, Double-Single

Chain Size

N/A 100

Number of Strands

N/A 2

Number of Teeth

N/A 18

Idler

N/A No

Description 1

N/A ANSI 100, Double-Single, Type A, 18 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A DS100A18

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 23.00 lb

Dimensions

Outside Diameter

N/A 7.840 in

Pitch Diameter

N/A 7.199 in

Plain Bore

N/A 1 1/4 in

Max. Bore

N/A 3 3/4 in

LTB

N/A 2 11/16 in

Hub Diameter

N/A 5 9/32 in

C

N/A 2 in

Chain Dimensions

Pitch

N/A 1 1/4 in