100 Double Single Sprocket, 20 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648190362

Type

N/A A, Double-Single

Chain Size

N/A 100

Number of Strands

N/A 2

Number of Teeth

N/A 20

Idler

N/A No

Description 1

N/A ANSI 100, Double-Single, Type A, 20 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A DS100A20

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 26.50 lb

Dimensions

Outside Diameter

N/A 8.640 in

Pitch Diameter

N/A 7.990 in

Plain Bore

N/A 1 1/4 in

Max. Bore

N/A 4 13/16 in

LTB

N/A 2 11/16 in

Hub Diameter

N/A 6 39/64 in

C

N/A 2 in

Chain Dimensions

Pitch

N/A 1 1/4 in