40 Double Single Sprocket, 19 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648190447

Type

N/A A, Double-Single

Chain Size

N/A 40

Number of Strands

N/A 2

Number of Teeth

N/A 19

Idler

N/A No

Description 1

N/A ANSI 40, Double-Single, Type A, 19 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A DS40A19

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 2.20 lb

Dimensions

Outside Diameter

N/A 3.300 in

Pitch Diameter

N/A 3.038 in

Plain Bore

N/A 5/8 in

Max. Bore

N/A 1 11/16 in

LTB

N/A 1 13/32 in

Hub Diameter

N/A 2 1/2 in

C

N/A 1 1/8 in

Chain Dimensions

Pitch

N/A 1/2 in