60 Double Single Sprocket, 17 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648190706

Type

N/A A, Double-Single

Chain Size

N/A 60

Number of Strands

N/A 2

Number of Teeth

N/A 17

Idler

N/A No

Description 1

N/A ANSI 60, Double-Single, Type A, 17 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A DS60A17

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 5.30 lb

Dimensions

Outside Diameter

N/A 4.460 in

Pitch Diameter

N/A 4.082 in

Plain Bore

N/A 3/4 in

Max. Bore

N/A 1 3/4 in

LTB

N/A 1 15/16 in

Hub Diameter

N/A 3 1/4 in

C

N/A 1 31/64 in

Chain Dimensions

Pitch

N/A 3/4 in