80 Double Single Sprocket, 16 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648190836

Type

N/A A, Double-Single

Chain Size

N/A 80

Number of Strands

N/A 2

Number of Teeth

N/A 16

Idler

N/A No

Description 1

N/A ANSI 80, Double-Single, Type A, 16 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A DS80A16

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 9.50 lb

Dimensions

Outside Diameter

N/A 5.630 in

Pitch Diameter

N/A 5.126 in

Plain Bore

N/A 1 in

Max. Bore

N/A 2 11/16 in

LTB

N/A 2 3/16 in

Hub Diameter

N/A 4 in

C

N/A 1 5/8 in

Chain Dimensions

Pitch

N/A 1 in