
UPC Code |
N/A 847648028399 |
Type |
N/A British Standard, Duplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 10B-2 SS |
Material |
N/A Stainless Steel |
Protection |
N/A 304 stainless |
Chain Size |
N/A 10 |
Number of Strands |
N/A 2 |
Norm |
N/A ISO 606 |
FU - Min. Tensile Strength |
N/A 26.70 kN |
f - Bearing Area |
N/A 1.34 cm² |
q - Weight Per Meter |
N/A 1.84 kg/m |
Description 1 |
N/A 10B-2SS SCCL ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.03 kg |
Weight Pounds Per Foot |
N/A 1.24 lb/ft |
Width |
N/A 37.50 mm |
Pitch |
N/A 15.88 mm |
h2 max. - Height Inner Plate |
N/A 14.73 mm |
Ti - Plate Thickness |
N/A 1.60 mm |
To - Plate Thickness |
N/A 1.60 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width between Inner Plates |
N/A 9.65 mm |
d2 max. - Pin Diameter |
N/A 5.08 mm |
b4 - Pin Length |
N/A 36.20 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 4.10 mm |
b2 max. - Total Width Inner Link |
N/A 13.28 mm |
pt - Transverse Pitch |
N/A 16.59 mm |