
UPC Code |
N/A 847648017928 |
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 25-1 SS |
Material |
N/A Stainless Steel |
Protection |
N/A 304 stainless |
Chain Size |
N/A 25 |
Number of Strands |
N/A 1 |
Norm |
N/A ISO 606 |
FU - Min. Tensile Strength |
N/A 2.50 kN |
f - Bearing Area |
N/A 0.11 cm² |
Description 1 |
N/A 25SS RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
Weight |
N/A 0.38 kg |
Length |
N/A 3.05 m |
Width |
N/A 7.90 mm |
Pitch |
N/A 6.35 mm |
Roller Width |
N/A 3.18 mm |
h2 max. - Height Inner Plate |
N/A 6.02 mm |
Ti - Plate Thickness |
N/A 0.80 mm |
To - Plate Thickness |
N/A 0.80 mm |
d1 max. - Roller Diameter |
N/A 3.30 mm |
b1 min. - Width between Inner Plates |
N/A 3.10 mm |
d2 max. - Pin Diameter |
N/A 2.31 mm |
b4 - Pin Length |
N/A 9.10 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 2.50 mm |
b2 max. - Total Width Inner Link |
N/A 4.80 mm |