
UPC Code |
N/A 847648059973 |
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 80-1SS |
Material |
N/A Stainless Steel |
Protection |
N/A 304 stainless |
Chain Size |
N/A 80 |
Number of Strands |
N/A 1 |
Norm |
N/A ISO 606 |
FU - Min. Tensile Strength |
N/A 38.90 kN |
Description 1 |
N/A 80SS SCCL ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.06 kg |
Width |
N/A 35.00 mm |
Pitch |
N/A 25.40 mm |
h2 max. - Height Inner Plate |
N/A 24.00 mm |
Ti - Plate Thickness |
N/A 3.25 mm |
To - Plate Thickness |
N/A 3.25 mm |
d1 max. - Roller Diameter |
N/A 15.88 mm |
d2 max. - Pin Diameter |
N/A 7.92 mm |
b4 - Pin Length |
N/A 32.70 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 2.30 mm |