
UPC Code |
N/A 847648296552 |
Type |
N/A H.SP Series |
Chain Construction |
N/A Connecting Link |
Model |
N/A 40-1 H.SP |
Chain Size |
N/A 40 |
Number of Strands |
N/A 1 |
FB - Avg. Tensile Strength |
N/A 19.10 kN |
Description 1 |
N/A 40 HSP 10FT ELITE |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 (DIN 8188) |
q - Weight Per Meter |
N/A 0.82 kg/m |
Weight |
N/A 2.09 kg |
Weight Pounds Per Foot |
N/A 0.55 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 18.80 mm |
Pitch |
N/A 12.70 mm |
Roller Width |
N/A 7.85 mm |
h2 max. - Height Inner Plate |
N/A 12.00 mm |
Ti - Plate Thickness |
N/A 2.03 mm |
To - Plate Thickness |
N/A 2.03 mm |
d1 max. - Roller Diameter |
N/A 7.95 mm |
b1 min. - Width between Inner Plates |
N/A 7.85 mm |
d2 max. - Pin Diameter |
N/A 3.96 mm |
b4 - Pin Length |
N/A 18.80 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 1.00 mm |
b2 max. - Total Width Inner Link |
N/A 12.20 mm |