Print Back
5/8 in pitch, ANSI Standard, single strand HSP, spring clip connecting link, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648296606

Type

N/A H.SP Series

Chain Construction

N/A Connecting Link

Model

N/A 50-1 H.SP

Chain Size

N/A 50

Number of Strands

N/A 1

FU - Min. Tensile Strength

N/A 36.70 kN

Description 1

N/A 50 HSP SCCL ELITE

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606 (DIN 8188)

q - Weight Per Meter

N/A 1.23 kg/m

Weight

N/A 0.02 kg

Weight Pounds Per Foot

N/A 0.83 lb/ft

Dimensions

Width

N/A 26.70 mm

Pitch

N/A 15.88 mm

h2 max. - Height Inner Plate

N/A 15.09 mm

Ti - Plate Thickness

N/A 2.40 mm

To - Plate Thickness

N/A 2.40 mm

d2 max. - Pin Diameter

N/A 5.09 mm

b4 - Pin Length

N/A 22.60 mm

b7 - Max. Add. Length of Connecting Link

N/A 4.10 mm