
UPC Code |
N/A 847648620029 |
Type |
N/A H.SP Series |
Chain Construction |
N/A Connecting Link |
Model |
N/A 100-1 H.SP |
Chain Size |
N/A 100 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 133.50 kN |
f - Bearing Area |
N/A 2.78 cm² |
Description 1 |
N/A 100 HSP 10FT ELITE |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 (DIN 8188) |
Weight |
N/A 0.15 kg |
Width |
N/A 46.90 mm |
Pitch |
N/A 31.75 mm |
Roller Width |
N/A 18.9 mm |
h2 max. - Height Inner Plate |
N/A 30.17 mm |
Ti - Plate Thickness |
N/A 4.80 mm |
To - Plate Thickness |
N/A 4.80 mm |
d1 max. - Roller Diameter |
N/A 19.05 mm |
b1 min. - Width between Inner Plates |
N/A 18.90 mm |
d2 max. - Pin Diameter |
N/A 9.54 mm |
b4 - Pin Length |
N/A 44.50 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 6.10 mm |
b2 max. - Total Width Inner Link |
N/A 29.10 mm |