
UPC Code |
N/A 847648253968 |
Type |
N/A H.SP Series |
Chain Construction |
N/A Connecting Link |
Model |
N/A 120-1 H.SP |
Chain Size |
N/A 120 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 181.89 kN |
FB - Avg. Tensile Strength |
N/A 160.90 kN |
Description 1 |
N/A C120 HSP 10FT ELITE |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 (DIN 8188) |
q - Weight Per Meter |
N/A 6.60 kg/m |
Weight |
N/A 18.73 kg |
Weight Pounds Per Foot |
N/A 4.43 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 53.50 mm |
Pitch |
N/A 38.10 mm |
Roller Width |
N/A 25.22 mm |
h2 max. - Height Inner Plate |
N/A 35.70 mm |
Ti - Plate Thickness |
N/A 5.60 mm |
To - Plate Thickness |
N/A 5.60 mm |
d1 max. - Roller Diameter |
N/A 22.23 mm |
b1 min. - Width between Inner Plates |
N/A 25.22 mm |
d2 max. - Pin Diameter |
N/A 11.10 mm |
b4 - Pin Length |
N/A 53.50 mm |
b2 max. - Total Width Inner Link |
N/A 37.18 mm |