40 B hub sprocket, 15 teeth, bored to size 5/8" w/KWSS hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648178605

Type

N/A B Bored to Size

Chain Size

N/A 40

Number of Teeth

N/A 15

Idler

N/A No

Catalog Number

N/A 40BS15

Model Specification

N/A Keyway, Set Screw

Description 1

N/A ANSI 40, Type B, 15 Teeth, 5/8 Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Weight

N/A 0.70 lb

Dimensions

Outside Diameter

N/A 2.652 in

Pitch Diameter

N/A 2.405 in

Finishing Bore

N/A 5/8 in

Hub Diameter

N/A 1 13/16 in

LTB

N/A 7/8 in

Chain Dimensions

Pitch

N/A 1/2 in

Inner Width

N/A 5/16 in

Roller Diameter

N/A 0.312 in