40 B hub sprocket, 27 teeth, bored to size 1" hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648179169

Type

N/A B Bored to Size

Chain Size

N/A 40

Number of Teeth

N/A 27

Idler

N/A No

Catalog Number

N/A 40BS27

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Description 1

N/A ANSI 40, Type B, 27 Teeth, 1 Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Weight

N/A 2.66 lb

Dimensions

Outside Diameter

N/A 4.578 in

Pitch Diameter

N/A 4.307 in

Finishing Bore

N/A 1 in

Hub Diameter

N/A 3 1/4 in

LTB

N/A 1 in

Chain Dimensions

Pitch

N/A 1/2 in

Inner Width

N/A 5/16 in

Roller Diameter

N/A 0.312 in