40 B hub sprocket, 28 teeth, bored to size 1-3/16" hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648179268

Type

N/A B Bored to Size

Chain Size

N/A 40

Number of Teeth

N/A 28

Idler

N/A No

Catalog Number

N/A 40BS28

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Description 1

N/A ANSI 40, Type B, 28 Teeth, 1-3/16 Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Weight

N/A 2.73 lb

Dimensions

Outside Diameter

N/A 4.738 in

Pitch Diameter

N/A 4.465 in

Finishing Bore

N/A 1 3/16 in

Hub Diameter

N/A 3 1/4 in

LTB

N/A 1 in

Chain Dimensions

Pitch

N/A 1/2 in

Inner Width

N/A 5/16 in

Roller Diameter

N/A 0.312 in