Unit of Measure

SEO

Brand

N/A JWIS

Specifications

IWIS Reference

N/A M 128A SL

ISO

N/A 12 A-1/ANSI 60

Breaking load min. Fb

N/A 31300 N

Weight (dependent on transport pin lengths)

N/A 1.90 kg/m

Dimensions

Pitch × inner width p x b1

N/A 3/4 × 1/2“

Inner width b1 min.

N/A 12.70 mm

b4 - Pin Length

N/A 26.70 mm

Roller Ø d1 max.

N/A 11.91 mm

Transport pin Ø T

N/A 5.97 mm

Hollow pin inner Ø min. D

N/A 6.00 mm