Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A EC6M RS

Max. compressive force FD max

N/A 1.5 kN

FU - Min. Tensile Strength

N/A 6.00 kN

q - Weight Per Meter

N/A 0.73 kg/m

Weight Pounds Per Foot

N/A 0.49 lb/ft

Dimensions

p - Pitch

N/A 9.53 mm

Roller Width

N/A 4.8 mm

Link Plate Height

N/A 9.00 mm

t/Tmax

N/A 1.30 mm2.00 mm

d1 max. - Roller Diameter

N/A 5.08 mm

b1 min. - Width between Inner Plates

N/A 4.80 mm

Lc max

N/A 15.2 mm

Pin diameter d2 max

N/A 3.58 mm

h

N/A 13.5 mm

H

N/A 9.00 mm

L

N/A 13.2 mm