Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A EC8M RS

Max. compressive force FD max

N/A 3.5 kN

FU - Min. Tensile Strength

N/A 13.00 kN

q - Weight Per Meter

N/A 1.02 kg/m

Weight Pounds Per Foot

N/A 0.69 lb/ft

Dimensions

p - Pitch

N/A 12.70 mm

Roller Width

N/A 7.9 mm

Link Plate Height

N/A 11.00 mm

t/Tmax

N/A 1.50 mm

d1 max. - Roller Diameter

N/A 7.92 mm

b1 min. - Width between Inner Plates

N/A 7.90 mm

Lc max

N/A 19.2 mm

Pin diameter d2 max

N/A 3.98 mm

h

N/A 17.1 mm

H

N/A 11.00 mm

L

N/A 17.2 mm