Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A G52 RS

Max. compressive force FD max

N/A 0.9 kN

FU - Min. Tensile Strength

N/A 3.00 kN

q - Weight Per Meter

N/A 0.27 kg/m

Weight Pounds Per Foot

N/A 0.18 lb/ft

Dimensions

p - Pitch

N/A 8.00 mm

Roller Width

N/A 3.16 mm

Link Plate Height

N/A 3.60 mm

t/Tmax

N/A 0.80 mm

d1 max. - Roller Diameter

N/A 5.00 mm

b1 min. - Width between Inner Plates

N/A 3.16 mm

Lc max

N/A 11.2 mm

Pin diameter d2 max

N/A 2.31 mm

h

N/A 7.1 mm

H

N/A 3.60 mm

L

N/A 10.1 mm