Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A G67 RS

Max. compressive force FD max

N/A 1.8 kN

FU - Min. Tensile Strength

N/A 6.50 kN

q - Weight Per Meter

N/A 0.55 kg/m

Weight Pounds Per Foot

N/A 0.37 lb/ft

Dimensions

p - Pitch

N/A 9.53 mm

Roller Width

N/A 5.72 mm

Link Plate Height

N/A 4.10 mm

t/Tmax

N/A 1.20 mm

d1 max. - Roller Diameter

N/A 6.35 mm

b1 min. - Width between Inner Plates

N/A 5.72 mm

Lc max

N/A 16.9 mm

Pin diameter d2 max

N/A 3.31 mm

h

N/A 8.2 mm

H

N/A 4.10 mm

L

N/A 15.7 mm