Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A L85 RS

Max. compressive force FD max

N/A 3.8 kN

FU - Min. Tensile Strength

N/A 13.00 kN

q - Weight Per Meter

N/A 0.93 kg/m

Weight Pounds Per Foot

N/A 0.62 lb/ft

Dimensions

p - Pitch

N/A 12.70 mm

Roller Width

N/A 7.75 mm

Link Plate Height

N/A 5.90 mm

t/Tmax

N/A 1.50 mm1.70 mm

d1 max. - Roller Diameter

N/A 8.51 mm

b1 min. - Width between Inner Plates

N/A 7.75 mm

Lc max

N/A 21.4 mm

Pin diameter d2 max

N/A 4.45 mm

h

N/A 11.8 mm

H

N/A 5.90 mm

L

N/A 19.8 mm