Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A M106 RS

Max. compressive force FD max

N/A 5.7 kN

FU - Min. Tensile Strength

N/A 16.00 kN

q - Weight Per Meter

N/A 1.56 kg/m

Weight Pounds Per Foot

N/A 1.05 lb/ft

Dimensions

p - Pitch

N/A 15.88 mm

Roller Width

N/A 9.65 mm

Link Plate Height

N/A 7.20 mm

t/Tmax

N/A 1.60 mm1.70 mm

d1 max. - Roller Diameter

N/A 10.16 mm

b1 min. - Width between Inner Plates

N/A 9.65 mm

Lc max

N/A 24.2 mm

Pin diameter d2 max

N/A 5.08 mm

h

N/A 14.4 mm

H

N/A 7.20 mm

L

N/A 22.8 mm