Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A M128A RS

Max. compressive force FD max

N/A 10.2 kN

FU - Min. Tensile Strength

N/A 25.00 kN

q - Weight Per Meter

N/A 1.96 kg/m

Weight Pounds Per Foot

N/A 1.32 lb/ft

Dimensions

p - Pitch

N/A 19.05 mm

Roller Width

N/A 12.6 mm

Link Plate Height

N/A 9.00 mm

t/Tmax

N/A 2.40 mm

d1 max. - Roller Diameter

N/A 11.91 mm

b1 min. - Width between Inner Plates

N/A 12.60 mm

Lc max

N/A 31.4 mm

Pin diameter d2 max

N/A 5.96 mm

h

N/A 18.0 mm

H

N/A 9.00 mm

L

N/A 30.0 mm