Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A M1610A RS

Max. compressive force FD max

N/A 18.5 kN

FU - Min. Tensile Strength

N/A 40.00 kN

q - Weight Per Meter

N/A 3.56 kg/m

Weight Pounds Per Foot

N/A 2.39 lb/ft

Dimensions

p - Pitch

N/A 25.40 mm

Roller Width

N/A 15.88 mm

Link Plate Height

N/A 11.50 mm

t/Tmax

N/A 3.00 mm3.20 mm

d1 max. - Roller Diameter

N/A 15.88 mm

b1 min. - Width between Inner Plates

N/A 15.88 mm

Lc max

N/A 40.9 mm

Pin diameter d2 max

N/A 7.92 mm

h

N/A 23.0 mm

H

N/A 11.50 mm

L

N/A 39.0 mm