Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A L 85 A-SB

Number of Strands

N/A 1

FB - Avg. Tensile Strength

N/A 10.00 kN

Continuous Power

N/A 600 N

Transient Power

N/A 1500 N

Number of links

N/A 2 4 8

q - Weight Per Meter

N/A 0.65 kg/m

Weight Pounds Per Foot

N/A 0.44 lb/ft

Dimensions

Pitch

N/A 12.70 mm

a max.

N/A 17.80 mm

a1 max.

N/A 16.80 mm

R min. - Side Bow Radius

N/A 425 mm