Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A M 106 A-SB

Number of Strands

N/A 1

FB - Avg. Tensile Strength

N/A 18.00 kN

Continuous Power

N/A 900 N

Transient Power

N/A 2500 N

Number of links

N/A 2 4 8

q - Weight Per Meter

N/A 1.00 kg/m

Weight Pounds Per Foot

N/A 0.67 lb/ft

Dimensions

Pitch

N/A 15.88 mm

a max.

N/A 22.30 mm

a1 max.

N/A 21.00 mm

R min. - Side Bow Radius

N/A 500 mm