1/2" pitch version A gripper chain connecting link JWIS brand

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A L 85 Grip

Article No.

N/A 50007495

Type

N/A JWIS Grip Chains, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 08B-1

Chain Size

N/A 08

Number of Strands

N/A 1

Average Foil Retention Force F

N/A 24 N

Material

N/A Nickel Plated

Spring

N/A 0.9 x 5

Description 1

N/A 08B-1 L85NP VERSION A GRIP CL JWIS

Description 2

N/A CHAIN PARTS

Weight

N/A 0.00 kg

Dimensions

Pitch

N/A 12.70 mm

b1 min. - Width between Inner Plates

N/A 7.75 mm

h2 max. - Height Inner Plate

N/A 11.80 mm

Ti - Plate Thickness

N/A 1.60 mm

Width

N/A 28.25 mm

d1 max. - Roller Diameter

N/A 8.51 mm

x

N/A 4.00 mm

y

N/A 5.00 mm