1/2" pitch version F gripper chain, 5m lengths, JWIS brand

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A L 85 Grip

Article No.

N/A 50045980

Type

N/A JWIS Grip Chains, Simplex

Chain Construction

N/A Riveted

Model

N/A 08B-1

Chain Size

N/A 08

Number of Strands

N/A 1

Average Foil Retention Force F

N/A 5 N

Material

N/A Nickel Plated

Spring

N/A 1.3 x 5.5

Description 1

N/A 08B-1 L85NP VERSION F GRIP 5M JWIS

Description 2

N/A CHAIN

Weight

N/A 0.00 kg

Dimensions

Length

N/A 5.00 m

Pitch

N/A 12.70 mm

x

N/A 3.00 mm

y

N/A 0.60 mm