1/2" pitch version A gripper chain, 5m lengths, JWIS brand

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A D 85 Grip

Article No.

N/A 50034722

Type

N/A Jwis Grip Chains, Duplex

Chain Construction

N/A Riveted

Model

N/A 08B-2

Chain Size

N/A 08

Number of Strands

N/A 2

Average Foil Retention Force F

N/A 10 N

Material

N/A Nickel Plated

Spring

N/A 0.7 x 6

Description 1

N/A 08B-2 D85NP VERSION A GRIP 5M JWIS

Description 2

N/A CHAIN

Weight

N/A 0.00 kg

Dimensions

Length

N/A 5.00 m

Pitch

N/A 12.70 mm

x

N/A 5.00 mm

y

N/A 6.00 mm