5/8" pitch version E gripper chain, 5m lengths, JWIS brand

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A M 106 Grip

Article No.

N/A 50040658

Type

N/A JWIS Grip Chains, Simplex

Chain Construction

N/A Riveted

Model

N/A 10B-1

Chain Size

N/A 10

Number of Strands

N/A 1

Average Foil Retention Force F

N/A 85 N

Material

N/A Nickel Plated

Description 1

N/A 10B-1 M106NP VERSION E GRIP 5M JWIS

Description 2

N/A CHAIN

Weight

N/A 0.00 kg

Dimensions

Length

N/A 5.00 m

Pitch

N/A 15.88 mm

b1 min. - Width between Inner Plates

N/A 9.65 mm

h2 max. - Height Inner Plate

N/A 14.40 mm

Ti - Plate Thickness

N/A 1.70 mm

Width

N/A 33.25 mm

d1 max. - Roller Diameter

N/A 10.16 mm

x

N/A 4.90 mm

y

N/A 6.10 mm