
UPC Code |
N/A 847648059546 |
Type |
N/A Grip Top |
Material |
N/A Mega - Mega Stainless Steel |
Pin Material |
N/A Stainless steel hardened |
Chain Size |
N/A 805 |
Average Yield Load |
N/A 15.00 N |
Description 1 |
N/A MEGA805K750-GTX10FT |
Description 2 |
N/A FLAT TOP |
Weight |
N/A 3.90 kg/m |
Weight per 10 ft. |
N/A 18.91 kg |
Weight Pounds Per Foot |
N/A 2.62 lb/ft |
| Standard Length1 | N/A 80 |
Length |
N/A 3.05 m |
Width |
N/A 190.50 mm |
Pitch |
N/A 38.10 mm |
Link Plate Height |
N/A 3.10 mm |
Grip Top With |
N/A 145.00 mm |
Plate Thickness |
N/A 3.10 mm |
Height Bottom Plate to Bottom Side |
N/A 9.80 mm |
Height Axis To Top |
N/A 6.60 mm |
Fork Gap Width |
N/A 83.00 mm |
Fork Hinge Width |
N/A 80.00 mm |
g - Gap |
N/A 1.60 mm |
Back Flex Radius |
N/A 150.00 mm |