IWIS Double single sprockets are used in applications where two or more items are powered by a common drive shaft. The space between the plates is wider than a multi-strand sprocket and allows two separate strands of chain to engage without contacting the
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648190645

Type

N/A Double-Single

Chain Size

N/A 50

Number of Strands

N/A 2

Number of Teeth

N/A 19

Bushing

N/A 1615

Idler

N/A No

Description 1

N/A ANSI 50, Double-Single, Taper Lock, 19 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A DS50ATL19

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 2.70 lb

Dimensions

Outside Diameter

N/A 4.120 in

Pitch Diameter

N/A 3.797 in

Max. Bore

N/A 1 5/8 in

D - Hub Diameter

N/A 3 5/64 in

LTB

N/A 1 21/32 in

Bore Diameter

N/A 5/8 to 2-1/16 in

C

N/A 1 5/16 in

Chain Dimensions

Pitch

N/A 5/8 in

Inner Width

N/A 5/16 in

Roller Diameter

N/A 0.312 in